Ethernet interface | |
---|---|
Plug | 2 x RJ45, shielded |
Interface type | 10Base-T / 100Base-TX, IEEE 802.3 compatible |
Bit rate | 10/100 Mbps, autosensing |
Protocol | BACnet/IP on UDP/IP, BACnet/SC on TCP/IP, and HTTPS on TCP/IP |
Cabling (in-house cabling only), cable type | 10 Mbps: Min. CAT3, shielded cable is recommended |
Cable length | Max. 100 m (330 ft) |
Modbus RTU interface | |
---|---|
Interface type | EIA-485, not isolated |
Baud rate | 300, 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 76800, 115200 (depending on the configuration) |
Bus termination | 120 Ohm on connector by the integrator on the bus (both ends of the bus) |
Internal bus polarization | No |
Cabling (in-house cabling only) Cable length | 3-wire cable, shielded cable recommended (shield must be connected to building earth in the mounting panel) |
Protection | Short-circuit protection with resettable fuse |
Cellular interface | |
---|---|
Interface type | Cellular 2G / 3G / 4G |
Supported standards Frequency band and antenna gain Maximum radio-frequency power | GSM850 33dBm |
Antenna type | Omnidirectional rubber antenna with SMA connector |
Typical impedance | 50 Ohm |
KNX interface | |
---|---|
Type | KNX S and LTE mode Baud rate: 9600 bauds |
Cabling (in-house cabling only) | 2-wire cable, 0.75 mm2 / AWG20 With external supply |
Internal bus power | Sink max 50 mA |
USB interface | |
---|---|
Plug | Type B (USB device) |
Data rate (USB 2.0 full speed) | 12 Mbps |
Protective switch against surges and over current | Yes |
Galvanic isolation of system neutral ⏊ | No |
LoRaWAN interface | |
---|---|
Interface type | Long range wide area network (LoRaWAN) 1.0 |
Supported standards Frequency band and antenna gain Maximum radio-frequency power | LoRa 868 or 915 Asia - AS_923_1 Asia - AS_923_2 Asia - AS_923_3 Australia - AU_915_928 Europe - EU_863_870 Europe - EU_433 India - IN_865_870 US - US_902_928 |
Antenna type | Omnidirectional rubber antenna with SMA connector |
Typical impedance | 50 Ohm |
Availability of frequencies may depend on the hardware version.
Screw terminals, plug-in | |
---|---|
Cu-wire or Cu-strand with wire end sleeve | 1 x 0.6 mm ∅ to 2.5 mm2 (22 to 14 AWG) |
Cu-strand without wire end sleeve | 1 x 0.6 mm ∅ to 2.5 mm2 (22 to 14 AWG) |
Stripping length | 6...7.5 mm (0.24...0.29 in) |
Screwdriver | Slot screws, screwdriver size 1 with shaft ø = 3 mm |
Max. tightening torque | 0.6 Nm (0.44 lb ft) |
Drivers
- BACnet IP
- BACnet IP server (BACnet IP client and BACnet server cannot run at the same time)
- Diematic
- KNX S and LTE
- LON FT10
- LON IP-852
- LPB
- LoRaWAN 1.0 Local private - Frequency plans see above
- M-Bus (3UL max.)
- Modbus RTU
- Modbus TCP/IP
- Modbus TCP/IP server