Input | AC 85-264 V |
Output | DC 24 V ±10 %, min. 2 A |
Cable between power supply and Connect Box | 2 wires (red, black) 22 AWG, minimum section: 0.35 mm2 |
Internal protection | Protection against overvoltage, undervoltage, and overcurrent from the power supply with indication by LED: green LED when the power supply is compatible, red LED if it is not suitable. |