1 | Plastic housing | ||
2 | Heartbeat and status LEDs | ||
3 | GSM antenna | ||
4 | LoRaWAN antenna | ||
5 | Plug-in terminal block with screw terminals | ||
6 | USB micro port (used for maintenance only) | ||
7 | Plug-in terminal block with screw terminals | ||
8 | Plug-in terminal block with screw terminals | ||
9 | Ethernet port 1 and 2 | ||
10 | USB port 1 and 2 | ||
11 | Plug-in terminal block with screw terminals | ||
12 | Plug-in terminal block with screw terminals | ||
13 | Notch for mounting on DIN rails |
LED displays
| LED | Color | Activity | Function |
---|---|---|---|---|
Heartbeat | Green | Continuously OFF | No heartbeat | |
Status | LED Currently not used | |||
GSM antenna | Green | Continuously ON | GSM active | |
LoRaWAN antenna | LED Currently not used | |||
RS485 1/2 | Green | Continuously ON | Communication | |
X-bus | Green | Continuously ON | Communication | |
M-bus | Green | Continuously ON | Communication | |
Ethernet 1/2 | Green | Continuously ON | Link active | |
KNX | Green | Continuously ON | Communication | |
Power supply | Green | Continuously ON | Connected power supply is compatible | |
Red | Continuously ON | Connected power supply is not compatible. Change power supply. |