| FDA261 | FDA262 |
|---|---|---|
Operating voltage | DC 19…30 V | DC 19…30 V |
Typical operating current:
| Normal operation: 230 mA Alarm: 250 mA | Normal operation: 280 mA Alarm: 300 mA |
Maximum operating current:
| Normal operation: 440 mA Alarm: 525 mA | Normal operation: 610 mA Alarm: 695 mA Aspirator set to 'Extreme': |
Operating temperature | -20…+60 °C | -20…+60 °C |
Air humidity | 5…95 % (no moisture condensation) | 5…95 % (no moisture condensation) |
Monitoring area (in accordance with local specifications and standards) | 3600 m2 Class A: 2000 m2 | 6700 m2 Class A: 3000 m2 |
Alarm range for detection | 0.004…20 %/m obs | 0.003…20 %/m obs |
Maximum pipe length
|
150 m
800 m |
250 m
1200 m |
Maximum number of aspirating holes | 2 × 60 | 2 × 125 |
Maximum altitude | 4000 m above sea level | 4000 m above sea level |
Protection category | IP30 | IP30 |
Installation position | Vertically upward, vertically downward | Vertically upward, vertically downward |
Dimensions (W x H x D) | 262 x 326 x 124 mm | 262 x 326 x 124 mm |
Air intake pipe, exhaust pipe | Outer Ø 25 mm Inner Ø 21 mm | Outer Ø 25 mm Inner Ø 21 mm |
Aspirator pressure at 50 l/min | 'High': 800 Pa | 'High': 1100 Pa 'Extreme': 1900 Pa |
Options for aspirating holes | Prefabricated option or maximum pipe length corresponding to the calculation made using 'FXS2056 ASD Asyst‑Tool V3' | Prefabricated option or maximum pipe length corresponding to the calculation made using 'FXS2056 ASD Asyst‑Tool V3' |
Sound power level 1 depending on the aspirator level | 'High': 43 dBA 'Medium': 38 dBA 'Low': 34 dBA | 'Extreme': 51 dBA 'High': 47 dBA 'Medium': 41 dBA 'Low': 37 dBA 'Silent': 36 dBA |
Cable inlet Cable gland | Rear, top, side Side M25 × 1.5, top M20 × 1.5 | Rear, top, side Side M25 × 1.5, top M20 × 1.5 |
System compatibility Communication | FC20xx/FC72x (FS20/FS720) FDnet/C-NET | FC20xx/FC72x (FS20/FS720) FDnet/C-NET |
3 relay alarm outputs | Can be selected with/without latching Nominal current 2.0 A at DC 30 V Can be selected: normally open contact/normally closed contact (NO/NC) | Can be selected with/without latching Nominal current 2.0 A at DC 30 V Can be selected: normally open contact/normally closed contact (NO/NC) |
1 fault relay | Nominal current 2.0 A at DC 30 V Normally closed contact (NC) | Nominal current 2.0 A at DC 30 V Normally closed contact (NC) |
GPI: Connection of external pushbuttons 3 inputs | Can be selected: inverted/not inverted Can be selected: with/without monitoring for open line or open line and short-circuit Monitoring voltage DC 3 V Max. line resistance 20 Ω | Can be selected: inverted/not inverted Can be selected: with/without monitoring for open line or open line and short-circuit Monitoring voltage DC 3 V Max. line resistance 20 Ω |
Terminals | Push-in connector | Push-in connector |
Cable cross section:
|
0.2…2.5 mm2 flexible (AWG 12…30) 0.2…1.5 mm2 rigid 0.2…1.5 mm2 flexible/rigid |
0.2…2.5 mm2 flexible (AWG 12…30) 0.2…1.5 mm2 rigid 0.2…1.5 mm2 flexible/rigid |
Interface (accessories) FDAZ295 | Relay card with 6 outputs
| Relay card with 6 outputs
|
Interface (accessories) FDAZ296 | 4...20mA card with 2 outputs
| 4...20mA card with 2 outputs
|
Dust indicator | Yes | Yes |
Displays per detection chamber | 4x alarm status indicator Faults Dust Connection status | 4x alarm status indicator Faults Dust Connection status |
Service area | 'Status OK' LED USB-C Settings: reset function Settings: smoke density, airflow | 'Status OK' LED USB-C Settings: reset function Settings: smoke density, airflow |
Normalization: smoke value, airflow | Settings: smoke density and airflow During normalization: preset values are retained. | Settings: smoke density and airflow During normalization: preset values are retained. |
Event log: time and date specified (max. 40000 entries) | Non-volatile internal event memory: Smoke density, airflow, detector status, faults, etc. | Non-volatile internal event memory: Smoke density, airflow, detector status, faults, etc. |
Warranty period | 2 years | 2 years |
Standards | EN 54‑20 A, B, C EN 54-17 IEC 62443-4-1, IEC 62443-4-2 | EN 54‑20 A, B, C EN 54-17 IEC 62443-4-1, IEC 62443-4-2 |
Approvals | ||
VdS LIBESS Protection concept certificate | G222039 S619002 | G222039 S619002 |
TÜV SÜD | IITS2 113879 0003 | IITS2 113879 0003 |
1 | A-weighted sound power level [dB] as per DIN EN ISO 3744‑2010. Measured values are typical values, measured with a pipe piece at the air inlet and at the air outlet. |