Scenario 1: Edit the default configuration

First time configuration:

  1. Connect the PC directly to the Ethernet port on the Surface Mount.
  1. Switch on your Surface Mount to Mode 3 (static IP mode) and change PC IP address to 192.168.2.x.
  1. From your PC, enter the factory default IP address 192.168.2.1 to access the BACnet IP Configuration page (Surface Mount operates in DHCP Server Mode and assigns an IP address to your PC at this stage).
  1. Select the appropriate settings from the configuration fields and confirm to save.

Note:

The Surface Mount is disconnected at this point but retains the settings and you can use Mode 3 (static IP assignment - Scenario 2) or Mode 2 (IP address assigned via DHCP - Scenario 3) to access the configuration page.

Scenario 2: Change a valid configured static IP address to a new address

To change the assigned IP address on the IAQ Multi-sensor + Surface Mount:

  1. Connect the Surface Mount to the Local Area Network (LAN) and in Mode 3 (IP address statically assigned and previously configured).
  1. Enter the previously configured, static IP address from your PC or mobile device to access the BACnet IP Configuration page. The PC or mobile device must be connected to the same LAN as the Surface Mount.
  1. Enter the new IP address and save.

Scenario 3: Change an invalid IP address to new, valid one

To change an invalid IP address to new valid one when users forget the IP address assigned to the IAQ Multi-sensor + Surface Mount or enter an incorrect IP address:

  1. To edit a static IP address, turn the Mode Selection Switch on your Surface Mount to Mode 2 (IP address assigned via DHCP).
  1. Connect the Surface Mount to the LAN using an RJ-45 cable.
  1. From your PC or mobile device, access the router administrator page. The PC or mobile device must be connected to the same LAN as the Surface Mount.
  1. Identify the IP address currently assigned to your Surface Mount. You can search by device name, starting with IAQ multi-sensor- and the last 6 characters of the device MAC (e.g. IAQ multi-sensor-xxxx, also known as the "MAC NIC").
  1. Enter the IP address to access the BACnet IP Configuration page from the router administrator page device list, and then navigate to the BACnet Settings page and choose Static IP Mode 3.
  1. Enter a new IP address and save. Once you confirm the change, switch your Surface Mount back to Mode 3 (static IP mode).

Configuration web page

  • Data Connectivity Settings page
  • BACnet Settings page