Radio/Wireless | |
---|---|
Wireless technology | LoRaWAN 1.0.2 |
Wireless security | LoRaWAN end-to-end encryption (AES) |
LoRaWAN device type | Class C end-device |
Supported LoRaWAN features | OTAA |
Supported LoRaWAN regions | US902-928: Uplink only 902.3-914.2 EU863-870:
AU915-928: 915.6 – 927.4 MHz |
Frequency sub band | 2 |
Link budget | 122.5 dBm (SF7) |
RF transmit power | 14 dB / 20 dB |
Data rate | 3 (Fixed) |