Data sharing services
ID | BIBB | Description |
---|---|---|
K1.2 | DS-RP-B | Data sharing read property-B |
K1.4 | DS-RPM-B | Data sharing read property multiple-B |
Device and network management services
ID | BIBB | Description |
---|---|---|
K5.2 | DM-DDB-B | Device management-dynamic device binding-B |
K5.4 | DM-DOB-B | Device management-dynamic object binding-B |
Standard object type supported
Object type | Supported | Properties supported |
---|---|---|
Analog input | ✓ | Description Reliability |
Device | ✓ | Description Max master Max info frames |
Supported object type description
Sensor values:
The IAQ multi-sensor supports 9 analog input objects (AI [0] to AI [8]) through which the various environmental quality parameter measurements can be read out by a BACnet client. These AI objects are as defined below.
Object type/ | Name | Description | Parameter value range | BACnet unit |
---|---|---|---|---|
Analog Input/0 | Temperature | Indoor air temperature | 0...90 | Degrees-Celsius |
Analog Input/1 | Relative humidity | Indoor relative humidity | 0...100 | %-relative-humidity |
Analog Input/2 | Carbon dioxide | Indoor carbon dioxide level | 400...5000 | parts-per-million |
Analog Input/3 | TVOC | Indoor total volatile organic compounds | 20...60000 | parts-per-billion |
Analog Input/4 | PM2.5 | Indoor particulate matter PM2.5 | 0...1000 | micrograms-per-meter-cubed |
Analog Input/5 | Light | Indoor light level | 0...64000 | lux |
Analog Input/6 | Noise | Indoor sound pressure level - decibels A-weighted | 48...90 | decibels-A-weighted |
Analog Input/7 | Air quality score | Proprietary air quality score | 0...100 | n/a |
Analog Input/8 | Temperature Fahrenheit | Indoor air temperature (Fahrenheit) | 32...194 | Degrees-Fahrenheit |
Data link layer options:
- BACnet IP, (Annex J)
- MS/TP master (Clause 9), baud rate(s): 9600, 19200, 38400, 57600, 76800, 115200
Character sets supported:
- Indicating support for multiple character sets does not imply that they can all be supported simultaneously.
- ANSI X3.4