Product | Package item | Name |
---|---|---|
QNA2700D.BA2 |
| |
QNA2700D.BA1 |
| |
QNA2820D.xx |
|
Region of supported conduit box | Description |
---|---|
Germany * | VDE conduit box, distance between screw holes is 60 mm |
Italy | Distance between screw holes is 83.5 mm |
UK * | Distance between screw holes is 60 mm |
North American | Distance between screw holes is 83.5 mm or 122 mm |
Note: * The conduit box is only suitable for surface mounting of LoRaWAN versions.