Version | Product number | SSN NO. | Power options |
---|---|---|---|
BACnet IP | QNA2700D.BA1 | S55720-S572 | PoE IEEE802.3af (37…57 V) |
BACnet MSTP | QNA2700D.BA2 | S55720-S573 | AC/DC 12...24 V or USB Type C (5 V, 2 A) |
LoRaWAN EU | QNA2820D.EU | S55720-S574 | USB Type C (5 V, 2 A) or AC/DC 12...24 V |
LoRaWAN US | QNA2820D.US | S55720-S575 | |
LoRaWAN Australia | QNA2820D.AU | S55720-S576 |
Sensor module has a built-in battery and it backups battery for short time power interruption (max. 4 h).
Delivery
When ordering, specify both product number / stock number and name: e.g.: QNA2700D.BA1 / S55720-S572 IAQ multi-sensor.
Spare parts need to be ordered separately.