Multi-sensors are designed for wall mounting. They are suitable for use with most commercially available recessed conduit boxes.
The device has 3 parts:
- Sensor module: Measurement
- Surface mount: Data conversion / communication
- In-wall mount: Wiring and mounting
Number | Description | Number | Description | Number | Description |
---|---|---|---|---|---|
① | Ambient light sensor | ② | Air quality index indicator | ③ | Ambient noise sensor |
④ | Air quality score | ⑤ | Temperature | ⑥ | Relative humidity |
⑦ | CO2 | ⑧ | Total VOC (TVOC) | ⑨ | Particulate matter (PM2.5) |
Air quality index
IAQ Multi-sensor and proprietary algorithms determine a real-time score that immediately notifies you of the air quality.
80...100 | 60...80 | 0...60 |
: Good | : Fair | : Poor |
Temperature (°C/°F)
Temperature has an obvious impact on comfort, but can also impact health. Being either hot or cold can cause difficulty concentrating and a loss of productivity.
Note
LoRaWAN: Temperature only displays and transmits in °C.
18...25/64...77 | 17...18/63...64 | 11...17/52...63 | 9...11/48...52 | <9/<48 |
: Healthy | : Fair | : Moderate | : Unhealthy | : Poor |
Relative humidity (%)
A dry environment can cause dry and irritated skin, while high humidity combined with high temperature breeds bacteria and mold.
40...50 | 35...40 | 20...35 | 15...20 | <15 |
: Healthy | : Fair | : Moderate | : Unhealthy | : Poor |
TVOC (ppb)
VOC, volatile organic compounds, are found in common building materials and cleaning products that can cause skin and respiratory irritation. Protect health by maintaining a toxic compound-free environment.
0...333 | 333...1000 | 1000...3333 | 3333...8333 | >8333 |
: Healthy | : Fair | : Moderate | : Unhealthy | : Poor |
CO2 (ppm)
As more people occupy a space, CO2 levels spike increasing the likelihood of drowsiness and lethargy as well as impacting productivity, concentration, and decision making.
400...600 | 600...1000 | 1000...1500 | 1500...2500 | >2500 |
: Healthy | : Fair | : Moderate | : Unhealthy | : Poor |
PM2.5 (µg/m3)
Dust, fungi, pollen, and smoke are common examples of particulate matter. These small particles can travel deeply into your lungs and trigger health problems like asthma and allergies.
0...15 | 15...35 | 35...55 | 56...75 | >75 |
: Healthy | : Fair | : Moderate | : Unhealthy | : Poor |