Perform the following steps to configure single reader door in ACC-AP:
- Click on the left-hand side tab of the ACC-AP Configuration page.
- The Device tab opens.
- The Device tab has the following fields:
Field | Description |
---|---|
Device Number | This field is read-only. |
Door Set | This field denotes the door set. As of now, ACC-AP supports only 1 Single Reader Door. |
Card Format | Card format used for the device. The available options are:
|
Baud Rate | The baud rate of the device. The available options are:
|
Encryption Mode | The encryption mode of the device. The available options are:
|
Encryption Key | This is unique used for encryption. Note – Only 32 hexadecimal characters (0-9, A-F) allowed. |
Reader Tamper Auto-Reset | Select this check box to auto reset the reader when tampered. |
Inputs Monitored | Select this check box to monitor the inputs of device continuously. |
Reader Red LEDs On | Select this check box to switch on the RED LEDs on the reader. |
Tamper Ignore | Select this check box to ignore if the reader is tampered. |
Card Badge Beep | Select this check box to set a beep sound when someone badges a card at the reader. |
- Click Save.
- Click Refresh to refresh the web page.