The simultaneously supported Data Link Layers of a product are listed with the product model number.
☐ | ARCNET (ATA 878.1), 2.5 Mb. (Clause 8) |
|
☐ | ARCNET (ATA 878.1), EIA-485 (Clause 8), |
|
☐ | BACnet IP, (Annex J) |
|
☒ | BACnet IP, (Annex J), Foreign Device, BACnet Broadcast Management Device (BBMD)1) | BDT entries: 50 FDT entries: 50 |
☐ | BACnet IP, (Annex J), |
|
☐ | BACnet IPv6, (Annex U) |
|
☐ | BACnet IPv6, (Annex U), | BDT entries: FDT entries: |
☐ | BACnet/ZigBee (Annex O) |
|
☐ | Ethernet, ISO 8802-3 (Clause 7) |
|
☐ | LonTalk, ISO/IEC 14908.1 (Clause 11), medium: | TP/FT-10 |
☐ | ISO 8802-3, Ethernet (Clause 7) |
|
☒ | MS/TP master (Clause 9), baud rate(s)2) | 9600,19200, 38400, 76800, 115200 |
☐ | MS/TP slave (Clause 9), baud rate(s) |
|
☐ | Point-To-Point, EIA 232 (Clause 10), baud rate(s) | 38400 |
☐ | Point-To-Point, modem, (Clause 10), baud rate(s) | 38400 |
☒ | BACnet Secure Connect Node1) |
|
☒ | BACnet Secure Connect Hub Function2) Maximum number of simultaneous hub connections accepted: | 100 |
☐ | Other |
|
1) Supported by PXC7.E400.A and PXC4.E16.A
2) Supported by PXC7.E400.A