Power supply | |
---|---|
Operating voltage | DC 24 V ±10 % AC 24 V ±20 %, 50/60 Hz |
Power consumption |
DC: 0.7 W AC: 1.8 VA |
Typical power consumption (standby mode) |
DC: 0.6 W |
Screw terminals for wire cross sections up to | 4-wire: 0.3...1.5 mm2 8-wire: 0.3...0.5 mm2 |
Ambient conditions and protection classification | |
---|---|
Classification as per EN 60730 Protection against electrical shock |
Protection class III |
Degree of protection of housing as per EN 60529 | IP30 |
Climatic ambient conditions - Storage as per EN 60721-3-1 - Transport (packaged for transport) as per EN 60721‑3‑2 - Operation as per EN 60721-3-3 |
|
Mechanical ambient conditions Storage as per EN 60721-3-1 |
Class 1M2 |
Standards, directives, and approvals | ||
---|---|---|
Product standard | IEC/EN 60730-1 Automatic electronic controls for household and similar use | |
Electromagnetic compatibility | For residential, commercial, and industrial environments | |
EU conformity (CE) | A5W00442848A *) | |
UK conformity (UKCA) | A5W00442849A *) | |
RCM conformity | A5W00442850A *) | |
UL certification |
UL916, http://database.ul.com | |
CSA |
CSA C22.2 NO. 205-17 | |
ICES |
CAN ICES-3 (B)/NMB-3 (B) | |
Environmental compatibility | The product environmental declaration (A5W00217945F *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
General | |
---|---|
Weight without/with package | 113 g / 150 g |
Color | White, RAL9003 |
*) The documents can be downloaded at www.siemens.com/bt/download.