RDF280.VXX.. | |
---|---|
L, N | AC 230 V power supply, mains and neutral |
Q1 | Output, fan speed 1, AC 230 V |
Q2 | Output, fan speed 2, AC 230 V |
Q3 | Output, fan speed 3, AC 230 V |
Q5 | Output, external/internal circulation, AC 230 V |
Q14 | SPST relay output (NO) (AC 230 V) |
Y50 | DC 0…10 V output |
M2 | Input reference ground for Y50 |
X1 | Multifunctional input, e.g., sensor or switch |
M1 | Input reference ground for X1 |
A, B | Modbus terminals, no isolation |
REF | Modbus reference ground |