Electrical specifications
Operating voltage | DC 12…33 V |
Operating current | 1.5…3.7 mA |
Minimum voltage for alignment | DC 20 V |
Current during alignment | 7.2…11.3 mA |
Communication | FDnet/C-NET |
System compatibility
|
FS20 FS720, FC360 |
Short-circuit isolator according to EN 54-17 | |
Sustained current | Max. 1.5 A |
Switching current | Max. 2 A |
Leakage current | Max. 1.5 mA |
Serial impedance | Max. 0.4 Ω |
Cable connection
Cable type | Two-conductor cable |
Conductor cross section | 0.2…1.5 mm2 |
3 break-out points | For M20 cable gland, ½" or ¾" |
4 drill holes | For cable glands up to Ø 21 mm |
Testing
Alarm test | Use the commissioning unit (accessory) for the optical alarm test. |
Ambient conditions
Operating temperature | -20…+55 °C |
Storage temperature | -40…+85 °C |
Air humidity | 93 % (no moisture condensation) |
Protection category | IP53 |
Flammability limit, housing | UL94 V-0 polycarbonate |
Housing color | ~ RAL 9016 traffic white |
Optical specifications
Distance between detector and prism | 5…50 m, with single prism (included in scope of delivery) |
50…120 m, with FDLRL242 prism kit (long distance) | |
Optical wavelength | Smoke detection: 850 nm, infrared (invisible) |
Alignment with laser: 650 nm, class 3R <5 mW (visible) | |
Fault message in the event of rapid signal attenuation (Δ ≤2 s) | ≥98 % |
Maximum angular alignment detector, reflector | ±4.5° (±70° with alignment device) |
Maximum alignment error detector | ±0.5° |
Maximum alignment error reflector | ±5° |
Standards, approvals
Standards | EN 54-12, EN 54-17 |
Approvals
|
G208017 LF 015 A0 |