| Operating voltage | Operating voltage |
|---|---|---|
|
Full load | 71 VA / 3.0 A | 66 W / 2.8 A |
Base load (without loading by I/O modules TXM, KNX PL-Link, M-bus, and field devices) | 15.4 VA / 0.64 A | 7.8 W / 0.33 A |
I/O modules TXM supply | 15 VA / 0.6 A | 8 W / 0.3 A |
KNX PL-Link supply | 4 VA / 0.17 A | 2.2 W / 0.09 A |
M-bus supply | 3 VA / 0.13 A | 1.7 W / 0.07 A |
Field device supply V~ | Max. 2 A, total of the connected field devices < 48 VA / 48 W | |