Power adapter
Input characteristics | |
---|---|
Rated input voltage | AC 100...240 V |
Operation range | AC 90...264 V |
Rated input frequency | 50…60 Hz |
Input current | Max. 0.8 A at AC 100/240 V input & load 1 A |
Standby power consumption | ≤ 0.1 W at AC 240 V input & no load |
Output characteristics | |
---|---|
Rated output voltage | DC 12 V |
Representative current | 1 A |
Output voltage range | DC 11.4...12.6 V |
Turn on delay time | Max. 3 seconds at AC 100 V & max. load |
Cable length | |
---|---|
Length of prefabricated connecting cable | 1.5 m |
OCT200.KNBA
Power supply | |
---|---|
Operating voltage | DC 12 V |
Power consumption | Max. 12 W |
Radio communication | |
---|---|
Frequency range | 2.4…2.485 GHz |
Maximum transmission power | 12 dBm (Thread) 20 dBm (WLAN) |
Thread range | ≤ 100 m, depending on application and building |
WLAN range |
≤ 100 m, depending on application, mobile device, and building |
Thread protocol | IEEE 802.15.4 |
WLAN protocol |
IEEE 802.11.b/g/n |
Interface | |
---|---|
Ethernet |
|
Ambient conditions and protection classification | |
---|---|
Protection degree of housing | IP30 according to EN60529 |
Protection class |
|
Environmental conditions Storage Climatic conditions Temperature Humidity Transport Climatic conditions Temperature Humidity Operation Climatic conditions Temperature (housing with electronics) Humidity |
-25...+70 °C 5…95 % r. h. (non-condensing)
-25...+70 °C 5…95 % r. h. (non-condensing)
0...50 °C 5…95 % r. h. (non-condensing) |
Standards, directives and approvals | |
---|---|
Electromagnetic compatibility (Applications) | For use in residential, commerce, light-industrial and industrial environments |
EU conformity (CE) | A5W00299442A *) |
RCM conformity | A5W00299447A *) |
UKCA conformity | A5W00299443A *) |
RoHS | Directive 2011/65/EU restriction of the use of certain hazardous substances in electronic equipment |
Environmental compatibility | The product environmental declaration (A5W00284134A *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
General | |
---|---|
Materials and colors | ABS, RAL9003 |
Packaging | Corrugated cardboard |
Weight including package | Approx. 447 g |
*) The documents can be downloaded from http://siemens.com/bt/download.