Power supply | |
---|---|
Battery type | Lithium battery pack, 4x D cells |
| 7.2 g |
| 3.0 V |
| Up to 5 years ¹ + reserve |
Mains voltage
|
AC 100…240 V, 50/60 Hz |
¹ Battery life (typical) up to 5 years as of commissioning. Actual battery life depending an operating state and external factors. |
Display | |
---|---|
Display | LCD |
Technical design
ISM/SRD version | |
---|---|
Wireless M-bus (supported mode)
|
S-mode C/T mode |
Output
|
Max. 14 dBm None |
Measurement of RSSI signal strength | Yes |
Frequency band
|
(868,3 +/- 0.3) MHz (868.95 +/- 0.25) MHz |
Mobile 2G, 3G, and 4G transmission | |
---|---|
Frequency bands | 700 / 800 / 900 / 1800 / 2100 / 2600 MHz |
Frequency range maximum HF output power |
|
| 900 / 1800 MHz |
| 900 (B8)/2100 (B1) MHz |
| 700 (B28A)/800 (B20)/900 (B8)/1800 (B3)/ 2100 (B1) and 2600 MHz (B7) |
GSM and ISM antenna | Fully integrated, high-performance ISM and GSM antennas |
Safety class and degree of protection | |
---|---|
Housing degree of protection (per EN60529) | IP42 (IP65 by request) |
Device degree of protection (per EN61140) | III |
Ambient conditions | |||
---|---|---|---|
Running | Transportation | Storage | |
Temperature | -5…+50 °C -20…+55 °C (IP65) | -40…+70 °C | -40…+70 °C |
Humidity | <95% r.h. (non-condensing) | <95 % r.h. (non-condensing) | <95 % r.h. (non-condensing) |
Standards, directives and approvals | |
---|---|
Product safety | EN 62368-1 Information Technology Equipment |
EU conformity (CE) | See EU declaration of conformance *) |
The product environmental declaration contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal) | See Product Environmental Declaration *) |
*) Documents can be downloaded at http://siemens.com/bt/download. |
External features | |
---|---|
Dimensions | 203 x 209 x 58 mm (See 'Dimensions') |
Housing material | ABS + PC V1 plastic |
Housing color | RAL9016 (traffic white) |
Weight
|
1327 g (including package inserts) 773.4 g (including package inserts) |