The gateway consists of two housing components: The base for wall mounting and a hinged cover.
Technical design
A | Bore hole for standard mounting | G | Function button |
B | Alternative bore hole (device replacement) | H | SIM card holder |
C | Battery / power supply compartment (including cover) | I | Cable gland (WTX568.. only) |
D | LED | J | Plug for internal connecting cable (WTX568.. only) |
E | Power supply pin connector | K | Power supply (WTX568.. only) |
F | Display | L | Battery (WTT568.. only) |
The gateway has no local interface.
The gateway is fully configured via the portal.
Display
The gateway features an LCD to display various parameters and error codes.