Ensure power to the automation station or any other TX-I/O component is OFF.
Ensure power to the automation station is OFF.
- If mounting in an enclosure:
- Enclosure is installed, DIN rail included.
- The power source is installed, as applicable.
- The power is OFF.
- All necessary wiring is pulled and terminated per the layout drawing.
- Power and communication wiring is terminated to the removable plugs supplied with the devices.
- DIN rail installed.
- Power requirements met.
- Only Install following manufacturer’s part numbers in Lithium Coin Cell Battery holder located under removable top housing cover:
- Panasonic BR2032/BN.
- Common Ground requirements met.
- Optional requirements met. See the appropriate sections:
- Smoke Control
- Energy Management Applications
- See the Wiring Guidelines for Field Panels and Equipment Controllers (125-3002) for detailed information on the following:
- Power requirements
- Setting up smoke control applications
- CE compliance wiring requirements
- Network wiring diagrams
Energy Management Applications
For Energy Management Applications Install Open Energy Management Automation Station Type EM as follows:
- Install only in an industrial control enclosure constructed to NEMA Type 1 or better or enclosure rated for Type F or EM.
- Within enclosure mount either horizontal or vertical orientation directly on backplane or on installed DIN rail.
- Wire Management within enclosure must separate Class 2 wiring from any Class 1 Power Limited wiring or Class 1 wiring or Class 3 wiring.
- Class 2 wiring and Class 1 Power Limited wiring must have same insulation rating as highest Class voltage rating within enclosure.
- Source of 24VAC or 24VDC power must be supplied.