Smoke Control product numbers
Type | Order number | Description |
|---|---|---|
PXA-ENC19 | PXA-ENC19 | PX Series 19 inch Enclosure |
PXA-ENC34 | PXA-ENC34 | PX Series 34 inch Enclosure |
PXA-SB115V192VA | PXA-SB115V192VA | Smoke Control Listed PX Series 115V to 24V 192VA Service Box |
PXA-SB115V384VA | PXA-SB115V384VA | Smoke Control Listed PX Series 115V to 24V 384VA Service Box |
PXA-SB230V192VA | PXA-SB230V192VA | Smoke Control Listed PX Series 230V to 24V 192VA Service Box |
PXA-SB230V384VA | PXA-SB230V384VA | Smoke Control Listed PX Series 230V to 24V 384VA Service Box |
Smoke Control Requirements
A PX Series Service Box and a PX Series Enclosure are required for UL864 and NFPA92A compliant installations.
For smoke control applications:
- mount inside a 19‑inch or 34-inch PX Series enclosure (PXA-ENC19 or PXA-ENC34)
- may be oriented either horizontally or vertically
- A PXA Series Service Box (PXA-SB115V192VA, PXA-SB115V384VA, PXA-230V192VA, PXA-230V384VA) is installed in the enclosure.
For more information, see the 19" and 34" PX Series Enclosure Assemblies Installation Instructions (553-130) and PX Series Service Box Assemblies Installation Instructions (553-131).
Do not use DC power for Smoke Control Applications.
Equipment damage will occur.
Smoke Control Instructions/Information
- Install Smoke Control Listed products, enclosure and transformer. See the Product Numbers and Accessories sections for more information.
- Input Rating:
- PXC5.E24, PXC5.E24.A: PELV, Class 2, AC 24V~, 88 VA, 50/60 Hz, DC 24 V, 77 W, -5 T 50, IP20 Indoor Use Only
- DC24V 8 W maximum is not used for smoke control applications
- Digital Output (DO) are the only I/O authorized for smoke control applications.
Digital Output (DO) Electrical Ratings:
- 24 Vac, 6 VA per DO/ maximum 40 VA total
- Connection from the automation station to the field panel is a maximum 4000 feet, 24 AWG minimum.
All circuits are power limited; FLN is RS-485 or Ethernet.
See the following documents for more information on configuring smoke control applications:
- Smoke Control Systems Application and Engineering Manual (125-1806)
- Smoke Control System Application Guide (125-1816)
- NFPA and UL Standards Relevant to Smoke Control System Application Guide (125-1817)
NOTE:
The 24 Vac relay module is not applicable for smoke control application.