|
|
|
|
| Read | Write |
|
|
|
|
---|---|---|---|---|---|---|---|---|---|---|
Object no. | Object | Address (Decimal) | Register Length | Read Only (RO) or Read/Write (R/W) | Function code (HEX) 0x04---Read Input Registers 0x06---Write Single Register 0x10---Write Multiple Registers | Multi-Bytes Access Group | Special Process | Default | Data Type (Decimal) | |
1 | Indoor unit On/Off status | 0001 | 1 | RO | 0x04 | - | 2 | - | - | 0: OFF 1: ON (Normal mode) 2: ECO |
2 | Current VRF mode | 0002 | 1 | RO | 0x04 | - | 2 | - | - | 0: AUTO 1: COOL 2: HEAT 3: Dehumidification 4: FAN |
3 | Fan speed setting status | 0003 | 1 | RO | 0x04 | - | 2 | - | - | 0: AUTO 1: Fan speed 1 2: Fan speed 2 3: Fan speed 3 4: Fan speed 4 5: Fan speed 5 6: Fan speed 6 7: Fan speed 7 |
4 | Room temperature | 0004 | 1 | RO | 0x04 | - | 2 | x50 | - | -10...50 ℃ |
5 | Active room temperature setpoint | 0005 | 1 | RO | 0x04 | - | 2 | x50 | - | 10...50 ℃ |
6 | Alarm status | 0006 | 1 | RO | 0x04 | - | 2 | - | 0 | 0: OK 1: Error |
7 | Indoor unit On/Off status | 0001 | 1 | RO | 0x03 | - | 2 | - | - | 0: OFF 1: ON (Normal mode) 2: ECO |
8 | Current VRF mode | 0002 | 1 | RO | 0x03 | - | 2 | - | - | 0: AUTO 1: COOL 2: HEAT 3: Dehumidification 4: FAN |
9 | Fan speed setting status | 0003 | 1 | RO | 0x03 | - | 2 | - | - | 0: AUTO 1: Fan speed 1 2: Fan speed 2 3: Fan speed 3 4: Fan speed 4 5: Fan speed 5 6: Fan speed 6 7: Fan speed 7 |
10 | Room temperature | 0004 | 1 | RO | 0x03 | - | 2 | x50 | - | -10...50 ℃ |
11 | Active room temperature setpoint | 0005 | 1 | RO | 0x03 | - | 2 | x50 | - | 10...50 ℃ |
12 | Alarm status | 0006 | 1 | RO | 0x03 | - | 2 | - | 0 | 0: OK 1: Error |
13 | Indoor unit On/Off command | 0010 | 1 | R/W | 0x03 | 0x06 or 0x10 | 3 | - | 1 | 0: OFF 1: ON (Normal mode) 2: ECO |
14 | VRF mode | 0011 | 1 | R/W | 0x03 | 0x06 or 0x10 | 3 | - | 0 | 0: AUTO 1: COOL 2: HEAT 3: Dehumidification 4: FAN |
15 | Setpoint temperature | 0012 | 1 | R/W | 0x03 | 0x06 or 0x10 | 3 | x50 | - | 5...35 ℃ |
16 | Room temperature from VRF indoor unit | 0013 | 1 | R/W | 0x03 | 0x06 or 0x10 | 3 | x50 | - | -10...50 ℃ |
17 | Fan speed set | 0014 | 1 | R/W | 0x03 | 0x06 or 0x10 | 3 | - | 0 | 0: AUTO 1: Fan speed 1 2: Fan speed 2 3: Fan speed 3 4: Fan speed 4 5: Fan speed 5 6: Fan speed 6 7: Fan speed 7 |
18 | Indoor unit error code | 0015 | 1 | R/W | 0x03 | 0x06 or 0x10 | 3 | - | - |
VRF error codes (ASCII) |
19 | Indoor unit error code | 0016 | 1 | R/W | 0x03 | 0x06 or 0x10 | 3 | - | - |
VRF error codes (ASCII) |
20 | P01 | 0030 | 1 | R/W | 0x03 | 0x06 or 0x10 | 4 | - | 1 | 0 = AUTO/HEAT/COOL/FAN/Dehumidification 1 = HEAT/COOL/FAN/Dehumidification 2 = HEAT/COOL/FAN 3 = HEAT/COOL 4 = HEAT/FAN 5 = COOL/FAN/Dehumidification 6 = COOL/FAN |
21 | P02 | 0031 | 1 | R/W | 0x03 | 0x06 or 0x10 | 4 | - | 1 | 1 = ON – OFF 2 = ON – ECO – OFF |
22 | P03 | 0032 | 1 | R/W | 0x03 | 0x06 or 0x10 | 4 | - | 1 | 0 = 0.5 K 1 = 1 K |
23 | P04 | 0033 | 1 | R/W | 0x03 | 0x06 or 0x10 | 4 | - | 0 | 0 = ℃ (Celsius) 1 = °F (Fahrenheit) |
24 | P05 | 0034 | 1 | R/W | 0x03 | 0x06 or 0x10 | 4 | x50 | 0 | -5…5 K |
25 | P06 | 0035 | 1 | R/W | 0x03 | 0x06 or 0x10 | 4 | - | 0 | 0 = Room temperature 1 = Setpoint 2 = BUS temperature |
26 | P08 | 0036 | 1 | R/W | 0x03 | 0x06 or 0x10 | 4 | x50 | 21 ℃ | 5…40 ℃ |
27 | P09 | 0037 | 1 | R/W | 0x03 | 0x06 or 0x10 | 4 | x50 | 5 ℃ | 5 ℃…P10 (P10 = 40 ℃ max.) |
28 | P10 | 0038 | 1 | R/W | 0x03 | 0x06 or 0x10 | 4 | x50 | 35 ℃ | (P09 = 5 ℃ min.) P09…40 ℃ |
30 | P14 | 0040 | 1 | R/W | 0x03 | 0x06 or 0x10 | 4 | - | 0 | 0 = Unlock 1 = Setpoint & fan buttons adjustment only 2 = Full lock |
34 | P27 | 0044 | 1 | R/W | 0x03 | 0x06 or 0x10 | 4 | - | 0 | 0 = Previous operating mode 1 = OFF 2 = ON (Normal mode) |
35 | P28 | 0045 | 1 | R/W | 0x03 | 0x06 or 0x10 | 4 | - | 1 | 0 = Disable 1 = Enable |
41 | P53 | 0051 | 1 | R/W | 0x03 | 0x06 or 0x10 | 4 | - | 3 | 1 = 1-speed 2 = 2-speed 3 = 3-speed 4 = 4-speed 5 = 5-speed 6 = 6-speed 7 = 7-speed |
46 | P71 | 0057 | 1 | R/W | 0x03 | 0x06 or 0x10 | 4 | - | 0 | 0 = Disable 1 = Reload start |
47 | P81 | 0058 | 1 | R/W | 0x03 | 0x06 or 0x10 | 5 | - | 247 | 1…247 |
48 | P82 | 0059 | 1 | R/W | 0x03 | 0x06 or 0x10 | 5 | - | 2 | 1 = 9600 bps 2 = 19200 bps 3 = 38400 bps 4 = 57600 bps |
49 | P83 | 0060 | 1 | R/W | 0x03 | 0x06 or 0x10 | 5 | - | 0 | 0 = 1/8/E/1 1 = 1/8/O/1 2 = 1/8/N/1 3 = 1/8/N/2 |
50 | P98 | 0061 | 1 | R/W | 0x03 | 0x06 or 0x10 | 5 | - | 1 | 0 = Disable 1 = Enable |