Switching capacity of relay | |
---|---|
Voltage | AC 24...230 V |
Lx rating min., max. resistive (inductive) | 8 mA...5 (2) A |
Contact life at AC 230 V At 5 A res. | Guided value: 1 x 105 cycles |
No internal fuse.
External preliminary protection with maximum 10 A circuit breaker in the supply lines is required under all circumstances.
External protection for the thermostat | |
---|---|
Circuit breaker | Maximum 10 A |
Circuit breaker tripping characteristic | Type B, C or D as per EN 60898 and EN 60947 |
Electrical connections | |
---|---|
Connection terminals | Screw terminals |
For solid wires or prepared stranded wires | 2 x 1.5 mm2 or 1 x 2.5 mm2 (min. 0.5 mm2) |