RDZ100ZB
Lx | Live, AC 24...230 V | Nx | Neutral conductor, AC 24...230 V |
Lx, L2 | NC contact (for NO valves) | N1 | Wired room thermostat RDZ100ZB |
Lx, L1 | NO contact (for NC valves) | Y1 | Actuating device |
Current higher than 5 (2) A is not allowed to go through RDZ100ZB controller. For high current device, an additional relay or contactor must be installed.
RDZ101ZB
L | Live, AC 230 V | Nx | Neutral conductor, AC 24...230 V |
Lx | Live, AC 24...230 V | N1 | Wireless room thermostat RDZ101ZB |
Q11, Q12 | NC contact (for NO valves) | N2 | Wireless output module RCR110.2ZB |
Q11, Q14 | NO contact (for NC valves) | Y1 | Actuating device |
N | Neutral conductor, AC 230 V |