Parameters are set to default values after the thermostat is powered up. Adjust the parameter settings later in the mobile application.
Parameter | Description | Default value |
---|---|---|
Measured temperature value correction | Temperature offset value for the built-in room temperature sensor. If the temperature on the display does not match the measured room temperature, calibrate the temperature sensor using this parameter. The sensor can be offset by ±2.5 K. | 0 K |
Comfort setpoint minimum Heating | Minimum heating setpoint for “Comfort”. | 5°C |
Comfort setpoint maximum Heating | Maximum heating setpoint for “Comfort”. | 30°C |
Open Window detection | If set to On, this function detects if a window is opened and the room temperature drops rapidly. If yes, heating is switched to OFF mode. The thermostat resumes automatic operation when:
| Off |
Valve exercising | If set to On, the parameter activates valves periodically (2 min per week) to prevent valve seizing after valve inactivity for at least one week. This function is also active when the thermostat is in OFF mode. | Off |
Control behavior | The thermostat offers the following temperature control modes:
The first two control modes adopt a 2-position control algorithm while the last three TPI (Time Proportional Integral) control algorithm:
Different control modes are for different applications. See the following for more details. | TPI slow |
2-position, 1 K
- 2-position controller with 1 [K] switching hysteresis
- For systems with small capacity that appear slow
- For applications requiring extended runtimes or where frequent switching causes problems
- For difficult control loops where hunting may result
Typical applications:
- Dry floor heating
- Heat pumps
- Electric heating with contactors
2-position, 0.3 K
- 2-position controller with 0.3 [K] switching hysteresis
- For general control. Provides better comfort than 1 [K] switching hysteresis
- Can also be used for difficult control situations.
TPI slow
TPI control behavior for slow heating systems requiring longer minimum On times and limited numbers of switching cycles per hour.
Typical applications:
- Wet floor heating, oil-fired boilers
- Can be used for all other types of heating applications (alternative setting)
Minimum switch-on/off time | > 4 minutes |
Minimum period | Approximately 12 minutes |
TPI medium
TPI control behavior for general heating applications such as radiators and thermal actuators.
Minimum switch-on/off time | > 1 minute |
Minimum period | Approximately 20...25 minutes |
TPI fast
TPI control behavior for fast heating systems tolerating a high number of switching cycles.
Typical applications:
- Electric heaters with current valve
- Gas boilers
- Fast thermal actuators
Minimum switch-on/off time | > 1 minute |
Minimum period | Approximately 6 minutes |
Do not use TPI fast for oil boilers or electric mechanical actuators!