Power supply

Operating voltage

     Bus current

     Bus power consumption

DC 21…30 V, powered from bus

6 mA @ DC 24 V, 5 mA @ DC 30 V

< 150 mW

Auxiliary power voltage

     Current

     Power consumption

DC 24…30 V

< 115 mA @ DC 24 V, < 100 mA @ DC 30 V

< 3 W

Interface

KNX

KNX bus connection terminal: black/red

KNX auxiliary power supply: yellow/white

Max. communication objects: 987

Max. group addresses: 2000

Max. associations: 2000

Ambient conditions and protection classification

As per EN 60730-1 classification

Pollution class
Over-voltage class

 

2
II

Safety class

Class III

Protection degree of housing as per EN 60529

IP30

Environmental conditions

  • Storage EN 60721‑3‑1
  • Class 1K3
    Temperature: -25...55 °C
    Humidity: 0...93 % r.h. (non-condensing)
  • Transport EN 60721-3-2
  • Class 2K3
    Temperature: -25...70 °C
    Humidity: 0...93 % r.h. (non-condensing)
  • Operation EN 60721-3-3
  • Class 3K5
    Temperature: -5...45 °C
    Humidity: 0...93 % r.h. (non-condensing)

Mechanical conditions

Storage EN 60721-3-1
Transport EN 60721-3-2
Operation EN 60721-3-3

 

Class 1M2
Class 2M2
Class 3M2

Standards, directives, and approvals

Electromagnetic compatibility

For use in residential, commercial and industrial environments

EU conformity (CE)

A5W00138763A *

RCM conformity

A5W00138764A *

UKCA

A5W00183868A *

Environmental compatibility

The product environmental declaration (A5W00252012A *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal, etc.).

General data

Proximity sensor

Max. approximately 30 cm
Note: This distance is obtained based on human detection, not an obstacle.

Built-in temperature sensor
  Measuring accuracy at 25 °C

NTC 100k
±1 K

Display

5 inch color capacitance touch screen, 480 × 854 pixel

Dimensions mm (w × h × d)

86 × 148.8 × 11.5

Weight without/with package

248 / 388 g

Materials and colors

  • Rear housing: PC
  • Front panel: 6063 aluminum
  • Touch panel: Glass+Film+Film