Power supply | |
---|---|
Operating voltage | DC 12 V |
Power consumption | Max. 0.25 W |
Standby power consumption | 0.11 W |
Bus interface | |
---|---|
Type | RS485 |
Wiring connections | |
---|---|
Diameter | Max. 1.5 mm2 |
Ambient conditions and protection classification | |
---|---|
Classification as per EN 60730 Function of automatic control devices |
Type 1 |
Design type | Device suited for use with equipment of safety class II. |
Degree of protection of housing to EN 60529 Room automation station |
IP30 |
Climatic ambient conditions - Storage as per EN 60721-3-1 - Transport (packaged for transport) as per EN 60721‑3‑2 - Operation as per EN 60721-3-3 1) |
|
Mechanical ambient conditions Storage as per EN 60721-3-1 |
Class 1M2 |
1) No condensation permitted.
Standards, directives and approvals | |
---|---|
Electromagnetic compatibility | For residential, commercial, and light industrial environments |
EU conformity (CE) | A5W00261447A *) |
REACH | Regulation (EC) No 1907/2006 Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) |
RoHS | Directive 2011/65/EU restriction of the use of certain hazardous substances in electronic equipment |
Environmental compatibility | The product environmental declaration (A5W00252015A *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
General | |
---|---|
Weight without/with package | 129 g / 231 g |
Materials
|
|
Housing flammability class according to UL94 | V-0 |
*) The documents can be downloaded from http://siemens.com/bt/download.