PXC4-2

PXC5

PXC7

The Desigo PXC range offers flexibility and ease of use in controlling and monitoring of building automation and control systems.

The modern system approach includes cloud connection to all PXC controllers as well as user-friendly operation via Desigo Control Point.

Comprehensive system functions such as alarm management, time scheduling, and trend data storage cover all the requirements associated with building operations.

Decentralized automation stations operate autonomously via networked BACnet communication, guaranteeing a high level of operational reliability. The automation stations also support BACnet Secure Connect (BACnet/SC) to protect communication between devices.

Integration of third-party devices via Modbus and M-bus rounds out the list of features for optimized controllers.

The ABT Site tool provides efficient engineering and commissioning via WLAN, Ethernet, or the cloud.

Building X cloud connectivity

Siemens PXC devices offer secure direct connectivity with the cloud, leveraging the advanced functionalities of the Building X platform apps.

Data points time series
The data points time series feature enables the transmission of measured values from the device to the Building X platform. These values can be utilized in various applications, including Operations Manager, Fault Detection and Diagnostics (FDD), Energy Manager, and many others.

Custom dashboards and data analysis
In the Building X Operations Manager app, data points time series graphics can be displayed, allowing users to create custom dashboards and analyze multiple data points in a single view. Users can command data points directly from the Operations Manager app, including changing states, writing setpoints, and commanding outputs.

Automated BACnet alarms
BACnet alarms are automatically forwarded to the cloud without any need for additional configurations. Automatic notifications via e-mail or SMS can be activated to ensure timely alerts.

Enhanced data security
Sensitive data in the cloud are protected by setting appropriate write access levels, ensuring that only authorized personnel can modify critical information.

Alarm management

One of the most important functions of any building automation and control system is automatic alarm notification plant alarms. Alarm management (generation, display, and handling) must be simple, efficient, and consistent at all system levels. Desigo takes advantage of BACnet alarm functions and supports the following three types of alarms with up to 256 alarm priority levels:

  • Basic alarms (no user interaction required)
  • Simple alarms (acknowledgment required)
  • Extended alarms (acknowledgement and alarm reset required)

Alarm messages

An alarm is automatically recorded, registered, and forwarded to a Desigo Control Point or to a Desigo management station. Meaningful alarm messages are also sent to remote devices.

Alarm lists provide an easy-to-read view of all pending and time-stamped alarms for straightforward processing.

Pop-up windows and optical/acoustic signals notify the operators.

Alarm routing

Alarms are routed based on time and priority. This guarantees uninterrupted routing, even if the operator is unavailable. Overviews help the user to handle alarm situations quickly and correctly.

 

Scheduler/calendar

Schedulers control workflows and processes on basic building automation and control functions on a day-to-day basis. Ventilation, heating, and air conditioning are controlled based on office and operation hours in offices, banks, restaurants and schools.

Schedulers ensure that the temperature setpoints are lowered at night in the building. They also ensure that certain rooms are not air-conditioned during vacations and holidays and that plants are only operated as needed.

Scheduler programs are saved and processed directly in a decentralized manner on the automation level. The primary plants continue to operate autonomously in the event the network failures.

 

Trend data storage

Fully integrated trend data stores real-time (online) and historical (offline) data. The trend functions allow the operator to monitor and fine tune plants.

The Desigo system uses trend log objects per BACnet standard; the objects are accessible by any other client.

Gathering options: Query, change of value (COV)

Trend options: Continuously, one-time pass, defined timeframe.

 

Trend graphics can also be displayed on the PXM30/40/50 touch panels and Desigo Control Point web clients.

Access rights to data

Access rights are comfort functions to filter information by the individual needs of the customer. In other words, resident engineers or service engineers, for example, only have access to the information on a strict-need-to-know basis.

Only authorized personnel can access operator units and requires a name and password. The access rights can also be assigned in detail, down to individual data points. Desigo uses the following access levels:

  • Internal, extended service, and basic service
  • Administrator, extended operation, and basic operation

Handing certificates and IT security

Digital certificates ensure the IT security of the control system. This applies for both the built-in web-server and its https communication and also for the encryption of BACnet traffic using the BACnet/SC option. Handling of the appropriate certificates is an integral part of the engineering process; the ABT tool allows for easy handling of these tasks without special know how.