Type summary
Type | Type (ASN No.) | Description | Document |
---|---|---|---|
PXC automation station
| PXC4.E16-2 | Automation station, 16 inputs / outputs onboard | A6V14651312 1) |
PXC5.E003 | System controller | A6V11646020 | |
PXC5.E24 | Automation station, 24 inputs / outputs onboard | A6V13187283 | |
PXC7.E400S | Automation station, modular | A6V12505052 | |
PXC automation station | PXC4.M16-2 | Automation station, 16 inputs / outputs onboard | A6V14651900 2) |
TXM modules
| TXM1.8D | Digital input module, 8 I/O data points | CM2N8172 |
TXM1.16D | Digital input module, 16 I/O data points | CM2N8172 | |
TXM1.8U | Universal module | CM2N8173 | |
TXM1.8U-ML | Universal module with local override facility and LCD | CM2N8173 | |
TXM1.8X | Super universal module | CM2N8174 | |
TXM1.8X-ML | Super universal module with local override facility and LCD | CM2N8174 | |
TXM1.8P | Resistance measuring module | CM2N8176 | |
TXM1.6R | Relay module | CM2N8175 | |
TXM1.6R-M | Relay module with local override facility | CM2N8175 | |
TXM1.8T | Triac module | CM2N8179 | |
TXM1.4D3R | Digital input (4) and relay module (3) | CM2N8188 | |
TXM power supply | TXS1.12F10 TXS1.12F4 | Power supply module 1.2 A Power supply module 1.2 A | CM2N8183 149-476T |
TXM bus connect. | TXS1.EF10 TXS1.EF4 | Bus connection module Bus connection module | CM2N8183 149-476T |
TXM remote input/output island | TXA1.IBE | Island bus expansion module (compatibility, see CM110562) | CM2N8184 |
TXM address keys
| TXA1.K12 | Address keys 1 ... 12 + reset key | CM110562 |
TXA1.K24 | Address keys 1 ... 24 + 2 reset keys |
| |
TXA1.K-48 | Address keys 25 ... 48 + 2 reset keys |
| |
TXA1.K-72 | Address keys 49 ... 72 + 2 reset keys |
| |
TXA1.K-96 | Address keys 73 ... 96 + 2 reset keys |
| |
TXA1.K-120 | Address keys 97 ... 120 + 2 reset keys |
| |
TXA1.5K120 | Address keys 5, 10, 15 ... 120 + 2 reset keys |
| |
TXM address labels | TXA1.LA4 TXA1.LLT | Address label sheets A4 (100 pcs. per box) Address label sheets Letter (100 pcs. per box) | CM110562 |
TXA1.LH | Spare transparent label holders (10 pcs. per box) (for modules manufactured before fall 2010) | CM110562 | |
TXA1.LH2 | Spare transparent label holders (10 pcs. per box) (for modules manufactured as of fall 2010) | CM110562 |
1) For PXC4.E16 and PXC4.E16-S, refer to data sheet A6V11646018. 2) For PXC4.M16 and PXC4.M16-S, refer to data sheet A6V11937668. |
Type | Type (ASN No.) | Description | Document |
---|---|---|---|
KNX PL-Link devices | QMX3.P30 | Wall-mounted temperature sensor | CM2N1602 |
QMX3.P40 | Wall-mounted temperature and humidity sensor | ||
QMX3.P70 | Wall-mounted temperature, humidity, and CO2 sensor | ||
QMX3.P34 | Wall-mounted temperature sensor and room operator unit | ||
QMX3.P44 | Wall-mounted temperature and humidity sensor and room operator unit | ||
QMX3.P74 | Wall-mounted temperature, humidity, and CO2 sensor and room operator unit | ||
QMX2.P33 | Wall-mounted temperature sensor and room operator unit | A6V10733768 | |
QMX2.P43 | Wall-mounted temperature and humidity sensor and room operator unit | ||
AQR2570NF | Flush-mounted room sensor | CE1N1411 | |
AQR2576NF | Flush-mounted room sensor | ||
AQR2530NNW | Flush-mounted room sensor | ||
AQR2532NNW | Flush-mounted room sensor | ||
AQR2535NNW | Flush-mounted room sensor | ||
AQR2535NNWQ | Flush-mounted room sensor | ||
UP 258D12 | Passive infrared presence detector | A6V10489489 | |
UP 258D31 | Presence detector WIDE with temperature sensor | A6V11894530 | |
UP 258D41 | Presence detector WIDE with temperature and humidity sensor | ||
UP 258D51 | Presence detector WIDE with temperature, humidity and CO2 sensor | ||
UP 258D61 | Presence detector WIDE with temperature sensor and ultrasound | ||
RDG200KN RDG260KN | Room thermostat with temperature and humidity sensor | A6V11545853 | |
RDG204KN RDG264KN | Room thermostat with temperature, humidity, and CO2 sensor | ||
Touch panels | PXM30.E PXM40.E PXM50.E | BACnet touch panels with integrated data storage and web functionality: 7.0 ", 10.1 ", 15.6 " | A6V11664137 |
Web interface | PXG3.W100-2 PXG3.W200-2 | BACnet/IP web interface with standard functionality with extended functionality | A6V12304192 |
Touch panels | PXM30-1 PXM40-1 PXM50-1 | TCP/IP client touch panels with data storage in web server PXG3.Wx00-2: 7.0 ", 10.1 ", 15.6 " | A6V11664139 |
Accessories | PXA.V40 | Wall-mount frame for installing the PXM40 in hollow walls | A6V11664137 A6V11664139 |
PXA.V50 | Wall-mount frame for installing the PXM50 in hollow walls | A6V11664137 A6V11664139 | |
PXA.S30 | Mounting set for wall-mounting (surface mounting) of the PXM30 or mounting on panel doors | A6V11646070 |
Documentation: Range description, planning overview, engineering and commissioning
Description | Documentation |
---|---|
Desigo PXC4...PXC7 range description | A6V13054432 |
Desigo PXC4...PXC7 planning overview | A6V13054435 |
Engineering and commissioning Desigo PXC4... PXC7 | |
ABT Site online help | Part of ABT |
Application libraries online help | Part of ABT |
TXM Planning, operation, and installation | |
TXM Planning and installation manual | CM110562 |
TXM Functions and operation | CM110561 |
Desigo Control Point | |
Basic documentation (Desigo) | A6V11170804 |
Desigo Touch panel client commissioning | A6V11604303 |
User's guide | A6V11211557 |
Engineering manual (Desigo) | A6V11211560 |
Detailed technical documentation | |
Application guide for BACnet networks in building automation and control | A6V11159798 |
Application guide for IP networks in building automation and control | A6V10630964 |
Ethernet, TCP/IP, MS/TP and BACnet technical principles | A6V10408751 |
IT security in Desigo systems | A6V10437207 |
IT security checklist for Desigo systems | A6V10863845 |
Desigo room automation DXR | |
Desigo Room automation Product range description | A6V10866237 |
Desigo Room automation Engineering, mounting, and installation | CM111043 |
Onboard I/O functions for DXR2 room automation stations | CM110569 |