Description | Type | Data sheet |
---|---|---|
BACnet touch panels with integrated data storage and web server functionality: 7.0 " 10.1 " 15.6 " |
PXM30.E PXM40.E PXM50.E | A6V11664137 |
TCP/IP client touch panels with data storage in web server PXG3.Wx00-2: 7.0 " 10.1 " 15.6 " |
PXM30-1 PXM40-1 PXM50-1 | A6V11664139 |
BACnet/IP web server with standard functionality BACnet/IP web server with extended functionality | PXG3.W100-2 PXG3.W200-2 | A6V12304192 |
Accessories | Type | Data sheet |
---|---|---|
Wall-mount frame for installing the PXM40 in hollow walls | PXA.V40 | A6V11664137 |
Wall-mount frame for installing the PXM50 in hollow walls | PXA.V50 | A6V11664137 |
Mounting set for wall-mounting (surface mounting) for the PXM30 or mounting on panel doors | PXA.S30 | A6V11646070 |