Ambient conditions and protection classification

Classification per IEC/EN 60730

Function of automatic control devices
Pollution degree
Overvoltage category

 

Type 1
2
I

Protection against electric shock

Protection class III

Degree of protection of housing to IEC EN 60529

Room automation station
With terminal cover

 

IP20
IP30

Climatic ambient conditions

  • Transport (packaged for transport) as per IEC EN 60721‑3‑2
  • Operation as per IEC/EN 60721-3-3

 

  • Class 2K3
    Temperature -25...70 °C (-13... 158 °F)
    Air humidity 5...95% (non-condensing)
  • Class 3K5
    Temperature -5...45 °C (23... 113 °F)/
    -5...50 °C (23... 122 °F)
    See Mounting
    Air humidity 5...95% (non-condensing)

Mechanical ambient conditions

Transport as per IEC/EN 60721-3-2
Operation as per IEC/EN 60721-3-3

 

Class 2M2
Class 3M2

Standards, directives and approvals

UL Listing

UL 916 PAZX - Conforms to UL916 9th and 10th Edition.

Federal Communications Commission

FCC CFR 47 Part 15 Class A

CSA Compliance and cUL certification

C22.2 No. 205

Environmental compatibility - RoHS Compliant

The environmental product declaration contains data on environmentally compatible product design and assessments (composition, packaging, environmental benefit, and disposal).

Quality

ISO 9001 (Quality)