Product no. | Stock no. | Operating voltage | Description | Color |
---|---|---|---|---|
RDF280.VX | S55770-T485 | AC 230 V | VRF + UFH Thermostat | White |
RDF280.VX/VS | S55770-T486 | AC 230 V | VRF + UFH Thermostat | Silver |
RDF280.VX/VG | S55770-T487 | AC 230 V | VRF + UFH Thermostat | Gold |
Product no. | Stock no. | Operating voltage | Description | Color |
---|---|---|---|---|
RDF280.VX | S55770-T485 | AC 230 V | VRF + UFH Thermostat | White |
RDF280.VX/VS | S55770-T486 | AC 230 V | VRF + UFH Thermostat | Silver |
RDF280.VX/VG | S55770-T487 | AC 230 V | VRF + UFH Thermostat | Gold |