To edit the controller configuration, perform the following steps:

  • Configuration > Edge controllers is displayed.
  1. Select a newly claimed controller from the list.
  1. In the Controller tab, click Edit and perform the following steps:
  • Name: It displays the name of the controller.
  • Serial number: It displays the serial number of the controller.
  • Status: It displays the current status of the controller. A green checkmark indicates that the device is online, while a red exclamation mark signals that it's offline. This can occur if the Ethernet cable is not connected.
  • Description: It displays the description provided by the user.
  • Entry and exit card reader: This checkbox determines how many doors and card readers are set up. To enable the mode with an entry and exit card reader, mark the checkbox. A door with two card readers is displayed. Otherwise, keep the default settings. The single card reader door mode applies. Two doors each with a card reader are displayed.
  1. In the Door (Inactive) section, perform the following steps:
  • Name: Enter a name of the door.
  • Card reader: Enter a name of the card reader. If the Entry and exit card reader checkbox is marked, repeat this step for the second card reader.
  • REX button (IN #): If enabled, the passback button can be connected to the corresponding input.
  • Door contact (IN #): If enabled, the door status (e.g. door held, doors forced or door closed) is activated if the door contact is connected to the corresponding input.
  • Upon entering data, the section heading changes, indicating that the door is now active.
  1. If the Entry and exit card reader checkbox is unmarked, repeat the previous step for the second door, if used.
  1. Click Save.
  1. To discard you changes and not save the configuration, click Cancel.