Follow the below steps to create the Dormakaba lock:

  1. In the left navigation pane, click Configuration > Locks.
  1. Click Add.
  1. In the Vendor field, click the drop-down and select Dormakaba.
  1. Enter the number for the lock, which is unique. NOTICE! The number must have 1 to 6 digits.
  1. Enter the name of a lock.
  1. Enter a short name, if required.
  1. Mark the active check box to activate the device/lock.
  1. In the Terminal class field, click the drop-down and select any device type xs or evolo.
  1. In ID card type field, click the drop-down and select any card type as per the requirement.
  1. In Master medium field (applicable for only evolo), click the drop-down and select any option evolo master A or evolo master B.

A master medium is a special ID card that is required to synchronize evolo components with the evolo programmer.

  1. Enter an additional comment, if required.
  1. In the Door release pulse length (DRP) field, enter a value to unlock the door for a specified time duration. NOTICE! The default value is 5 (seconds), the minimum and maximum values must be between 0 and 99 respectively.
  1. Enter the AoC ID value of the lock. NOTICE! The default value is 1, the minimum and maximum values between 1 and 65534.
  1. In the Extended release pulse length for OSS field (applicable for only evolo), enter a value to unlock the door for an extended time duration. NOTICE! The default value is 5 (seconds), the minimum and maximum values must be between 0 and 99 respectively.
  1. Mark the AoC (Access on card) check box to enable the AoC function on the device/lock. NOTICE! Only access privileges are available on an ID card.
  1. Mark the DoC (Data on card) check box to enable the DoC function on the device/lock. NOTICE! Access privileges are available on an ID card and events are written back to ID card while booking on device/lock.
  1. Mark Mobile Access (Infinilink) check box (applicable for only evolo) to enable the Mobile Access connection.

Available only with Dormakaba smartphone APP and not available with Security Manager.

  1. Mark Access with smartphone without user interaction checkbox (applicable for only evolo) to provide input through a smart phone for Mobile Access.

Available only with Dormakaba smartphone APP and not available with Security Manager.

  1. Mark OSS check box (applicable for only evolo) to enable the OSS function on the device/lock.
  1. In the Time Schedule field, click Assign time schedule.
  • A dialog box Available Time Schedules opens.
  1. Select the time schedule from the list. NOTICE! Use the Search field to search for a particular time schedule.
  1. Click Assign.
  • The time schedule is assigned to the lock.
  1. Click Save.
  • If lock is assigned to a door, the lock status displays as Assigned to a door. If lock is not assigned to a door, the lock status displays as Not assigned to a door.
  • The Battery status displays as Low, Medium or High. Also, displays as N/A (not applicable) when the lock is configured in the security manager, but does not exist physically or not installed.
  • The Dormakaba lock is created.