A sample display of events transmitted from Activities is shown below.
[
{
"id": "5ffc1e2eeb75a00001dbeb51",
"externalId": "1c72418c-d5c0-4422-9878-453aa529b8bd",
"title": "Access granted",
"description": null,
"eventType": "Access",
"severity": "Low",
"category": "Access",
"subcategory": null,
"dateTime": "2021-01-11T10:42:26Z",
"recordedDateTime": "2021-01-11T09:45:18.254Z",
"subsystem": "SIPORT Synch Adapter Iot",
"origin": "Siveillance Access Synch Service",
"image": null,
"tenant": "3c176faf-7166-4689-ba3f-cec2a03feb3f",
"text": "Access granted for Identity to location Branch: 000. Point: PIN_AWL-DEV1 at 01/11/2021 10:42",
"details": {
"categoryIcon": "siveillance-access-controller",
"identityName": "John Smith",
"credentialNumber": "",
"location": "Branch: 000. Point: PIN_AWL-DEV1 ",
"status": null,
"message": "Access for granted to Branch: 000. Point: PIN_AWL-DEV1 "
},
"_links": [],
"_embedded": null
}
]