Wireless room sensor, KNX IoT/Thread, temperature, QAA2890/WI

  • Wireless communications via KNX IoT over Thread
  • Measuring accuracy to max. ±0.3 °C
  • Max. 10 years battery life (standard operating conditions)
  • Dimensions: 88 × 88 × 14 mm

Wireless room sensor, KNX IoT/Thread, temperature & humidity, QFA2890/WI

  • Wireless communications via KNX IoT over Thread
  • Measuring accuracy to max. ±0.3 °C & ±2 % r.h.
  • Max. 10 years battery life (standard operating conditions)
  • Dimensions: 88 × 88 × 14 mm

Wireless room sensor, KNX IoT/Thread, temperature, humidity & CO2, QPA2892/WI

  • Wireless communications via KNX IoT over Thread
  • Measuring accuracy to max. ±0.3 °C, ±2 % r.h. & ±50 ppm CO2
  • Max. 7 years battery life (standard operating conditions)
  • Dimensions: 88 × 88 × 18 mm

For further information, see:

Document type

Document number

Datasheet

A6V12871702

Mounting instructions

A6V12816395