LED
Thread mesh extender is powered by USB-C power adapter.
LED A
LED color | Device status | LED pattern |
---|---|---|
Green | Start up (e.g. device is powered on) | Fast flashing |
Normal operation | Solid |
LED B
LED color | Device status | LED pattern |
---|---|---|
Green | WLAN is switched on. | N/A |
Traffic | Fast flashing | |
Yellow | WLAN access is switched off. | N/A |
LED C
LED color | Device status | LED pattern |
---|---|---|
Yellow |
Not commissioned | Solid |
Green |
Joining |
Flashing |
Commissioning mode | Solid | |
Red | Network lost | Solid |
Push button
WLAN ON/OFF button | Thread ON/OFF button |
---|---|
Factory reset (Press > 20 s) | Start Thread join (Toggle: Press < 2 s) |
WLAN On/Off (Press 5...20 s) |