Thread mesh extenders can be mounted on walls or ceilings. The ideal orientation is vertically on a flat wall, with Power and Ethernet cables facing down. A clearance of 2 cm on all sides should be maintained.

  • The device is designed for wall mounting and ceiling mounting.
  • Install in indoor environments (device is not suitable for outdoor use); do not install in recesses, behind curtains, above or close to heat sources or shelves and not on walls where a chimney is located. Do not expose the unit to spot lights or direct sunlight.
  • Do not install the device in a cabinet or metal container.
  • Do not install the device behind walls or other obstructions which would interfere with line of sight to other Thread devices on your network.
  • Do not install the device too low to the ground.
  • Do not install the device on rough or uneven surfaces.
  • Install in a central location which offers best coverage for devices in the premise.
    • Repeater devices can be added to your Thread network to improve network coverage.