To access the configuration user interface, follow the instructions below:
Only LAN X1P1 supports the local connection to Connect device. LAN and WAN in different networks must have different subnets.
- Plug your Connect X300 to the local network where your PC / notebook / Panel or controller is connected, using Port X1P1.
- Switch the device off.
- Connect a USB mouse to any of the USB ports.
- Switch the device on.
- Double press the left mouse button.
Pressing the right mouse button during the first 10 seconds of booting triggers a factory reset.
- The local IP address 169.254.169.254 is assigned to the LAN port for a duration of 15 minutes.
- Open a new browser window.
- In the browser address bar, type the following IP address: 169.254.169.254.
- The network patching configuration should look as follows:
- Combined network: LAN in port X1P1
- Separate networks: WAN in port X2P1, LAN in port X1P1
- See Choosing network mode and configuring settings for more information.
- The Connect X300 landing page opens.