Mounting the Connect X200 - Installation - CXG3.X200 - CXG3.X300
Building X Connect X200/X300 Installation
- Product Family
- Building X
- Content Language
- English
- Content Type
- Technical Documentation > Installation Instructions
- Document No
- A6V13057554_en--_f
- Download ID
- A6V13057554
- Stock No.
- S55842-Z121-A100
- S55842-Z131-A100
- Product No.
- CXG3.X200
- CXG3.X300
- Access level
- Internet
- File Type
- html
Mounting the Connect X200- Make sure the substructure can bear four times the total weight of the device.
- Tighten the screws firmly (max. 5 Nm / 3.7 lb ft).