When Events is selected in the horizontal navigation bar, Event List displays in the main work area of the user interface.
Event List Workspace
The Event List application is your main starting point for dealing with the detected events. This event handling application displays all the detected events, with each one on a separate row. For instructions, see the step-by-step section.
1 | Event filter | Lets you filter the events in Event List by multiple criteria. |
2 | Event List columns | Contains the event details for the event currently being processed. |
3 | Event icon | Graphic indicator of an event in the system. |
4 | Other applications |
5 | Vertical ellipsis | Lets you open the Customize columns dialog box. |
Columns Details
In Event List, each individual row contains all the details about an event (for example, cause, state, and so on).
The columns that display in the event row and their order may vary depending on column customization. For instructions, see Customizing the Columns in Event List.
See the following tables for reference.
Event Icon | Each individual row starts on the left-hand side with a graphic indicator that summarizes some of the most important information about that event. The event icon flashes until you acknowledge its associated event. | ||
1 | Category color | The events that occur in the building control system belong to categories, which are color-coded by severity. | |
2 | Discipline/subdiscipline | Discipline/subdiscipline of the event source. | |
Discipline Icon | Description | ||
Management System | |||
Building Infrastructure | |||
Building Automation | |||
Fire | |||
Security | |||
Energy Management |
Event Cause | Description of the event followed by the condition (either numeric value or descriptive text) that caused the event. |
State | Describes the status of the event source: |
Date/Time | Date and time when the event occurred. |
Timer | Indicates that a countdown timer is active for that unprocessed event. When the countdown ends, the event will be escalated. |
Source | The object property that issued the event. |
Belongs To | Parent of the object property that issued the event. |
Path | The entire System Browser path of the object that issued the event. |
Commands | Available command for handling the event. You can directly select the button to send the corresponding command. Next to a command, select |
Command | Available when… |
State | |
State | |
These commands have been configured for the field panel and State is one of the following: | |
State |