Example 1. New user, single user, base license
A new customer would like to purchase Climatix tools with standard functionalities for one engineer.
ASN | SSN | Quantity | Comment |
---|---|---|---|
POL0M0.30/STD | P55693-L203-A100 | 1 |
|
POL0M0.90/STD | S55693-L209-A100 | 1 |
|
Delivery:
- License ticket number delivered to the email address given in the purchase order
- License carrier dongle shipped to the post address given in the purchase order.
The user needs to follow the instructions in the release notes to activate the license.
Example 2. New user, network user, additional features
A new customer would like to have Climatix tools with network licenses. They have two engineers who need the programming tool every day. In addition, there are five people who use the programming tool occasionally, at most two people simultaneously.
One of engineers is going to use CiT and MATLAB integration besides basic functionalities.
ASN | SSN | Quantity | Comment |
---|---|---|---|
POL0M0.31/STD | P55693-L203-B100 | 4 | Shared between 7 (2 daily usage + 5 occasional usage) |
POL0M0.41/STD | P55693-L204-B100 | 1 |
|
POL0M0.51/STD | P55693-L205-B100 | 1 |
|
POL0M0.90/STD | P55693-L209-A100 | 1 |
|
Delivery:
- License ticket number delivered to the email address given in the purchase order.
- License carrier dongle shipped to the post address given in the purchase order.
The user needs to follow the instructions in the release notes to activate the license.
Example 3. SAPRO user
An existing customer would like to have the new tool with same set-up as SAPRO (single user, no add-on feature, using dongle). They have one existing SAPRO dongle.
ASN | SSN | Quantity | Comment |
---|---|---|---|
POL0M0.32/STD | P55693-L203-C100 | 1 | IMPORTANT: Provide SAPRO dongle ID in the order |
POL0M0.90/STD | P55693-L209-A100 | 1 |
|
Delivery:
- License ticket number delivered to the email address given in the purchase order.
- XML-export feature of the given SAPRO dongle, delivered to the email address given in the purchase order.
- License carrier dongle shipped to the postal address given in the purchase order.
The user needs to follow the instructions in the release notes to activate the license.
Remarks
- The license carrier dongle S55693-L209-A100 needs to be purchased separately. It is not included when purchasing licenses P55693-xxxx-xxxx. If you already have a Code Meter dongle (metal case), the Climatix Automation add-on function license and network user licenses can be activated on the same dongle.
- The licenses P55693-xxxx-xxxx are delivered as ticket numbers to be entered in the Code Meter license server to activate either on the PC or on the license carrier dongle. IMPORTANT: The ticket number and license activation instruction will be sent to the email address provided in the purchase order.
IMPORTANT: To order an ‘upgrade from SAPRO’ license, the 8-digit ID number of the existing SAPRO dongle must be provided in the purchase order:
PNR: [company name, customer email address, Sapro dongle ID 8-digit number] as shown below. - The licenses for ‘SAPRO users’ are the same as the ones for new users but at a lower price. In addition, SAPRO users receive the XML export feature for the SAPRO tool that enables project migration from SAPRO to Climatix Automation.
- If the license is bound to a PC, and the user needs to transfer it to another PC, order the license transfer service P55693-L209-C100 (POL0M0.92/STD). The same service applies to a license transfer from one USB dongle to another one (due to loss or damage of the dongle). IMPORTANT: The dongle ID or original license ticket ID must be provided.