Terminal | Symbol | Description |
1a, 1b | 2 x RJ45 interface for Ethernet with switch | |
2 |
| 1 x RJ45 interface, local service/tool port |
3, 4 | KNX | For future use |
5, 6 | , ⏊ | Operating voltage AC/DC 24 V |
7 | Functional ground (must be connected on the installation side with the building grounding system (PE). | |
10, 11 | D, ⏊ | Digital input (for future use) |
Term | On, off | Switch for bus termination |
Polar | On, off | Switch for polarization |
66, 67 | MBUS | For future use |
68, 69, 70 | COM1 | Interface EIA-485 (BACnet MS/TP or P1) NOTE: Only COM1, COM2, or COM3 can be used for P1. COM4 only supports MS/TP. |
71, 72, 73 | COM2 | |
74, 75, 79 | COM3 | |
77, 78, 79 | COM4 | |
TX-I/O Bus | CD, CS | Interface for connecting TXM input/output modules; Right side of controller from top: |