Ambient conditions and protection classification | |
---|---|
Classification as per EN 60730 Automatic action Control function Degree of pollution Overvoltage category |
Type 1 Class A 2 II |
Protection against electric shock | Protection class III |
Degree of protection of housing to EN 60529 Front parts in DIN cut-out Terminal part |
IP30 IP20 |
Climatic ambient conditions
|
|
Mechanical ambient conditions
|
|
Standards, directives and approvals | |
---|---|
Product standards | IEC/EN 60730-1 |
Product family standard | IEC/EN 63044-x |
Electromagnetic compatibility (EMC) | For residential, commercial, and |
EU conformity (CE) | See CE declaration 1) |
UK conformity (UKCA) | See UK declaration 1) |
EAC compliance | Eurasian compliance |
RCM conformity | See RCM declaration 1) |
UL/cUL certification (US / Canada) | UL916; http://ul.com/database |
CSA certification | C22.2, http://csagroup.org/services-industries/product-listing |
FCC | CFR 47 Part 15C |
BACnet device profile | B-BC |
Seismic certification | Product meets Seismic Preapproval certification HCAI OSP: (OSP-0217 ) under California Building Code 2010 (CBC2010) and International Building Code 2009 (IBC2009) when installed within the following Siemens enclosure part numbers: PXA-ENC18, PXA-ENC19, or PXA-ENC34. |
Environmental compatibility 1) | The product environmental declaration 1) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
1) Documents can be downloaded at http://siemens.com/bt/download.