Power consumption (for transformer planning) | |
---|---|
Full load AC | 71 VA |
Full load DC | 66 W |
Base load (without loading by TX-I/O modules and field devices) | 10 VA / 0.4 A |
Field device supply V~ (AC/DC 24 V, 2 A) (terminals 18 and 29) | 48 VA / 2 A |
TX-I/O modules supply | DC 24 V / 7.2 W (300 mA) |