Order number | SSN | Description |
|---|---|---|
PXC7.E400.A | S55375-C114 | Desigo PXC7.E400.A automation station for BACnet/IP and BACnet/SC (PXC7.E400.A Modular, BACnet, Desigo) |
PXC7.E400-N.A | S55375-C130 | Desigo PXC7.E400.A automation station for BACnet/IP and BACnet/SC (PXC7.E400-N.A Modular, Desigo, no WLAN) |
|
Number of TXM inputs and outputs | up to 500 |
Number of digital inputs for potential-free contacts for signaling functions NO or NC (onboard) | 1 |
Number of BACnet/SC devices connected as nodes | up to 100 |
Number of BACnet MS/TP devices in a field level network | up to 240 1) |
Number of KNX PL-Link devices | not supported |
Number of configurable EIA-485 interfaces either for integration of Modbus RTU, BACnet MS/TP, or P1 | 4 |
Number of TX-IO inputs and outputs | up to 500 |
Number of P1 devices | up to 96 (32 devices on each FLN) |
Number of Modbus RTU devices | up to 240 (60 devices on each FLN) |
|
1) Depending on the behavior of the third-party MS/TP devices. |