Number of inputs/outputs (Onboard)

16

Number of universal inputs/outputs (UIO)

12

Number of relay outputs (DO)

4

Number of TX-I/O modules

2

Number of TX-I/O inputs/outputs

32

UIO

Universal inputs/outputs support the following signal types:

  • Passive sensors LG-Ni 1000, 2x LG-Ni1000, Pt 1000 (*75, 385), NTC 10k, NTC 100k
  • Resistance sensors 1000 Ohm, 2500 Ohm, 2650 Ohm, 1000...1175 Ohm (for setpoint shift)
  • Active sensors DC 0 ... 10 V
  • Current measurement analog DC 0...20 mA or 4...20 mA, (inputs U1, U2, U7, U8)
  • Binary potential-free contacts for signaling functions
  • Counter to 25 Hz (electronic switch to 100 Hz)
  • Analog outputs DC 0…10 V

DO

Relay outputs for binary controls, changeover contact
(NO, NC, pulse)