Terminal | Symbol | Description |
1, 2 | 2 x RJ45 interface for Ethernet with switch | |
3, 4 | KNX | for future use |
5, 6 | ~, ⏊ | Operating voltage AC 24 V |
7 | Functional ground (must be connected on the installation side with the building grounding system (PE). | |
8 to 29 | Ux | Universal inputs/outputs |
| ⏊ | Measuring ground for Ux |
8, 19 | V+ | DC 24 V power for field devices 2.4 W / <100 mA |
18, 29 | V~ | AC 24 V power for field devices 48 VA / 2 A |
68, 69, 70 | COM | Interface EIA-485 (for future use) |
Term | on, off | Switch for EIA-485 bus termination (for future use) |
Polar | on, off | Switch for polarization |
75 to 86 | DOx | Relay outputs |
TX-I/O Bus | CD, CS | Interface for connecting TXM input/output modules; Right side of controller from top:
|