Ethernet interface | |
---|---|
Plug | 2 x RJ45, shielded |
Interface type | 10Base-T / 100Base-TX, IEEE 802.3 compatible |
Bit rate | 10/100 Mbps, autosensing |
Protocol | BACnet/IP on UDP/IP or BACnet/SC over WSS/HTTPS (TLS V1.3) on TCP/IPv4 Web UI over HTTP or HTTPS on TCP/IP |
Line Topology | Max. 20 devices per switch port(s) |
Cabling (in-house cabling only), cable type | 10 Mbps: Min. CAT3, shielded cable is recommended |
Cable length | Max. 328 ft (100 m solid, 98 ft (30 m) stranded |
WLAN interface | |
---|---|
Interface type | Wireless access point |
Supported standards Frequency band WLAN channels Maximum radio-frequency power | IEEE 802.11b/g/n 2.4…2.462 GHz 1…11 16.4 dBm |
Distance (unobstructed field) | 16 ft (5 m) |
Device pairing | Activation / Deactivation with service button Automatic switch off after 10 minutes if no WLAN-client is connected. Optionally, for cybersecurity reasons, the WLAN port can be permanently disabled in DT+ configuration. |
Default SSID and WLAN password: Scan the QR code. Determine manually: Use the information from the Date/Series/SN block It will show something like: Date/Series: YYYYMMDDS0000001 SSID = <ASN>_<Running number after the series letter> and password = <S/N> |
TX-I/O Bus Interface for TXM Modules | |
---|---|
Nominal voltage | DC 24 V |
Power supply for TX-I/O modules | Max. 300 mA |
Module communication (CD) | DCV Data Signal referenced to CS, short-circuit proof |
Module power (CS, ) | DC 24 V |
Communication speed | 115200 bps |
Field device power (terminal on the TXM module) | AC 24 V, Max. 2A, short-circuit proof |
Connector for TX-I/O modules on the side: No protection against faulty wiring with AC 24 V | Use the protective cover provided directly on connector or move to last TX-I/O module |
Screw terminals, plug-in | |
---|---|
Cu-wire or Cu-strand with wire end sleeve | 22 to 14 AWG (1 x 0.6 mm ∅ to 2.5 mm2 ) |
Cu-strand without wire end sleeve | 22 to 14 AWG (1 x 0.6 mm ∅ to 2.5 mm2 ) |
Stripping length | 0.24...0.29 in (6...7.5 mm) |
Screwdriver | Slot screws, screwdriver size 1 with shaft ø = 3 mm |
Max. tightening torque | 0.44 lb ft (0.6 Nm) |