Analog output | |||
---|---|---|---|
Type | Range (over range) | Resolution | Output current |
AO 0-10 V | 0...10 V (-0.05…10.6 V) | 1 mV | Max. 1 mA |
AO 0-10 V standard | 0...100% 0% = 0 V, 100% = 10 V | 0.01 % | Max. 1 mA |
Relay output (outputs DO1...DO4) | |
---|---|
External supply line fusing Non-renewable fuse |
Max. 10 A, slow |
Switching voltage AC/DC | Max. AC 250 V / DC 30 V |
Current load AC | NO contact: Max. 4 A resistive, 3 A inductive (cos phi 0.6) |
Current load DC | NO contact: Max. 3 A resistive at DC 30 V |
Switch-on current | NO contact: Max. 10 A (1 s) NC contact: Max. 3 A (1 s) |
Response/release time | 7 ms / 3 ms typical |
Contact life at AC 250 V (reference values) At 0.3 A resistive Reduction fact at ind. load (cos phi = 0.6) |
5 x 105 cycles 0.6 |
Insulating strength between relay contacts and system electronics (reinforced insulation). | AC 3750 V, as per EN 60730-1 |
Field device supply (Onboard) | |
---|---|
AC 24 V (terminal V~) | Max. 2 A, short-circuit proof *) |
DC 24 V (terminal V+) | Max. 100 mA, short-circuit proof, protected against incorrect wiring with AC 24 V |
Field device supply (I/O modules TXM) | |
---|---|
AC 24 V (terminal V~ on the I/O modules TXM) | Max. 2 A, short-circuit proof *) |
*) Sum total onboard V~ and TXM bus V~ max. 2 A